The world’s biggest range of electric actuators for air dampers from 0.4 m² to 8 m² includes rotary, linear and full-rotation actuators with a wide range of power levels and actuating times. The actuators cover almost all power requirements for the control of air flows in air-conditioning plants, from treatment and distribution to feedback and retreatment. The range also includes special actuators for indoor and outdoor use in extreme conditions and platforms for the implementation of individual actuator solutions by OEMs.